??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1118354 - ICS MOUNTING DEVICE
Bill of material
PHOENIX CONTACT 1118354
MANUID
Product number of the Manufacturer
1118354
DESCSHORT
Short Description
Assembly tool
DESCLONG
Long Description
Equipment for fast, serial-production attachment of printed circuit boards in ICS 20 and ICS 25 housings
MANUTYPEDESC
Manufacturer Type Description
ICS MOUNTING DEVICE
PREVIEW
Preview
INTNO
International product number
4063151135140
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
33
AAF040
net weight
10.969 kg
BAB664
material
Stainless steel/aluminum
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151135140
AAW338
Manufacturer product designation
Assembly tool
AAU734
Manufacturer product description
Equipment for fast, serial-production attachment of printed circuit boards in ICS 20 and ICS 25 housings
AAU731
Manufacturer product family
ICS
AAO057
Product type
ICS MOUNTING DEVICE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84798997
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink