??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1119246 - FL WLAN 2010
Bill of material
PHOENIX CONTACT 1119246
MANUID
Product number of the Manufacturer
1119246
DESCSHORT
Short Description
Wireless module
DESCLONG
Long Description
WLAN access point, client, mesh with 2 external antenna connections (RSMA-F), IP20, temperature range : -40°C … +60°C, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 V DC ... 32 V DC, RJ45: for LAN, web, http/https, CLI, REST API
MANUTYPEDESC
Manufacturer Type Description
FL WLAN 2010
PREVIEW
Preview
INTNO
International product number
4063151048686
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAG975
degree of protection
IP20
AAP798
Application standards
EN 61000-4-2
BAB392
certificate/approval
KC, MIC
BAG640
Assembly type
Wall assembly
AAF040
net weight
0.221 kg
AAB909
max. supply voltage with DC
32 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
10/100 Mbps
AAC025
min. supply voltage with DC
9 V
AAM480
transmission standard
WLAN 802.11
AAW326
Clientmode
Yes
AAG592
repeater function present
No
AAW335
Interface
Ethernet
AAO663
GTIN
4063151048686
AAW338
Manufacturer product designation
Wireless module
AAU734
Manufacturer product description
WLAN access point, client, mesh with 2 external antenna connections (RSMA-F), IP20, temperature range : -40°C … +60°C, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, connections: COMBICON 9 V DC ... 32 V DC, RJ45: for LAN, web, http/https, CLI, REST API
AAO057
Product type
FL WLAN 2010
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink