??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1123688-7
Bill of material
1123688-7
PN
Part Number
1123688-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1123688-7
TEINTERNALDESCRIPTION
TE Internal Description
2.5 BATTERY CONN REC 10P
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
10
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
OPERATINGVOLTAGEVDC
Operating Voltage
30 VDC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
6 A
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Locating Post
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 80 C [ -4 - 176 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
50