??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1135275 - ECS-P-122X169-L-UV1-B M25/M25
Lista materiale
PHOENIX CONTACT 1135275
MANUID
Product number of the Manufacturer
1135275
DESCSHORT
Short Description
Front plate
DESCLONG
Long Description
Faceplate of the ECS Family, prepared for cable gland M25 (2x), snap-in locking. IP66/67/69 degree of protection in conjunction with associated housing. Color: Black (9005), Width: 196 mm, Height: 34 mm, Depth: 62 mm
MANUTYPEDESC
Manufacturer Type Description
ECS-P-122X169-L-UV1-B M25/M25
PREVIEW
Preview
INTNO
International product number
4063151152215
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
196 mm
BAA020
height
34 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
BAA351
color
Black
AAF040
net weight
0.118 kg
BAB577
depth
62 mm
BAB664
material
PC (polycarbonate)
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151152215
AAW338
Manufacturer product designation
Front plate
AAU734
Manufacturer product description
Faceplate of the ECS Family, prepared for cable gland M25 (2x), snap-in locking. IP66/67/69 degree of protection in conjunction with associated housing. Color: Black (9005), Width: 196 mm, Height: 34 mm, Depth: 62 mm
AAO057
Product type
ECS-P-122X169-L-UV1-B M25/M25
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
84879090
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink