??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1135437 - ECS-P-122X169-L-UV1-1M1FM12
Bill of material
PHOENIX CONTACT 1135437
MANUID
Product number of the Manufacturer
1135437
DESCSHORT
Short Description
Front plate
DESCLONG
Long Description
Snap-in locking faceplate with one male and one female M12 connectors. IP66/67/69 rated when mated with associated enclosure. Color: Black (9005), Width: 196 mm, Height: 34 mm, Depth: 62 mm
MANUTYPEDESC
Manufacturer Type Description
ECS-P-122X169-L-UV1-1M1FM12
PREVIEW
Preview
INTNO
International product number
4063151069216
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
117
BAG975
degree of protection
IP66/IP67
BAF016
width
196 mm
BAA020
height
34 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
BAA351
color
Black
AAF040
net weight
0.132 kg
BAB577
depth
62 mm
BAB664
material
PC (polycarbonate)
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151069216
AAW338
Manufacturer product designation
Front plate
AAU734
Manufacturer product description
Snap-in locking faceplate with one male and one female M12 connectors. IP66/67/69 rated when mated with associated enclosure. Color: Black (9005), Width: 196 mm, Height: 34 mm, Depth: 62 mm
AAO057
Product type
ECS-P-122X169-L-UV1-1M1FM12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
84879090
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink