??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1141312 - EG 22,5-A/PC KMGY
Bill of material
PHOENIX CONTACT 1141312
MANUID
Product number of the Manufacturer
1141312
DESCSHORT
Short Description
Upper part of housing
DESCLONG
Long Description
Component housing, Cover, for two-sided connection, width: 22.5 mm, height: 75 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
EG 22,5-A/PC KMGY
PREVIEW
Preview
INTNO
International product number
4063151090579
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAG975
degree of protection
IP20
BAF016
width
22.500 mm
BAA020
height
75 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.008 kg
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151090579
AAW338
Manufacturer product designation
Upper part of housing
AAU734
Manufacturer product description
Component housing, Cover, for two-sided connection, width: 22.5 mm, height: 75 mm, color: light grey (7035)
AAU731
Manufacturer product family
EG
AAO057
Product type
EG 22,5-A/PC KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85472000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink