??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1143054 - SACB-C-H180-8/ 8-20,0PUR SCO P
Bill of material
PHOENIX CONTACT 1143054
MANUID
Product number of the Manufacturer
1143054
DESCSHORT
Short Description
Connector hood
DESCLONG
Long Description
Connector hood, application: Sensor/actuator box, number of slots: 4, slot assignment: Double, status display: No; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 20 m, shielding: no
MANUTYPEDESC
Manufacturer Type Description
SACB-C-H180-8/ 8-20,0PUR SCO P
PREVIEW
Preview
INTNO
International product number
4063151102197
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
BAH005
rated voltage
120 V
AAP798
Application standards
not available
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
80 °C
BAB392
certificate/approval
not available
BAF016
width
54 mm
BAA020
height
25 mm
BAB577
depth
34 mm
AAC108
Degree of protection (IP), mounted
IP65
AAC202
Material of the contact coat
not relevant
BAA295
Degree of soiling
2
BAC461
material of housing
Plastic
AAB733
Cable length
20 m
AAB734
Cable length can be configured
No
AAB228
connection for NPN sensors present
No
AAB901
max. current carrying capacity per I/O signal
2 A
AAB903
max. summation current
10 A
AAP381
Number of channels per slots
2
AAP680
Number of sensor/actuator slots
4
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
Yes
BAD574
Potential separation present
No
AAI870
number of poles sensor/actuator slots
0
BAD833
Explosion protection categories for gases
not relevant
BAD834
Explosion protected category for dusts
not relevant
AAO663
GTIN
4063151102197
AAW338
Manufacturer product designation
Connector hood
AAU734
Manufacturer product description
Connector hood, application: Sensor/actuator box, number of slots: 4, slot assignment: Double, status display: No; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 20 m, shielding: no
AAO057
Product type
SACB-C-H180-8/ 8-20,0PUR SCO P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink