??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1143120 - ICS-FOOT CATCH-H100 KIT
Bill of material
PHOENIX CONTACT 1143120
MANUID
Product number of the Manufacturer
1143120
DESCSHORT
Short Description
Base latch
DESCLONG
Long Description
DIN rail housing, Base latch and spring for 100 mm housing height, width: 14.7 mm, height: 33.51 mm, depth: 6.5 mm, color: silver
MANUTYPEDESC
Manufacturer Type Description
ICS-FOOT CATCH-H100 KIT
PREVIEW
Preview
INTNO
International product number
4063151102845
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
14.700 mm
BAA020
height
33.510 mm
AAF040
net weight
0.004 kg
BAB577
depth
6.500 mm
BAB664
material
Steel, tin-plated
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151102845
AAW338
Manufacturer product designation
Base latch
AAU734
Manufacturer product description
DIN rail housing, Base latch and spring for 100 mm housing height, width: 14.7 mm, height: 33.51 mm, depth: 6.5 mm, color: silver
AAU731
Manufacturer product family
ICS
AAO057
Product type
ICS-FOOT CATCH-H100 KIT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink