??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1145399 - FOC-FDX20-FR19-STD12-OM1-PT9
Bill of material
PHOENIX CONTACT 1145399
MANUID
Product number of the Manufacturer
1145399
DESCSHORT
Short Description
Splice box
DESCLONG
Long Description
Splice box, degree of protection: IP20, material: Sheet steel, connection method: Splicing, housing size: 1, color: light grey RAL 7035
MANUTYPEDESC
Manufacturer Type Description
FOC-FDX20-FR19-STD12-OM1-PT9
PREVIEW
Preview
INTNO
International product number
4063151135195
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAF016
width
480 mm
BAA020
height
44.450 mm
AAF040
net weight
0.022 kg
BAB577
depth
280 mm
BAD982
Fiber type
multi mode
AAO663
GTIN
4063151135195
AAW338
Manufacturer product designation
Splice box
AAU734
Manufacturer product description
19″ splice box, gray, 1 RU, fully pre-assembled ready to splice, for 12x ST duplex OM
AAO057
Product type
FOC-FDX20-FR19-STD12-OM1-PT9
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink