您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1145408
PHOENIX CONTACT
Information, communication and media technology
Network technology (computer communication)
Network component (general application)
Patch panel fiber optic (general application)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/19/17/01/13/1145408.prj},{NB=1145408},{MANUID=1145408},{BAF016=480},{BAA020=44.450},{AAF040=0.022},{BAB577=280},{AAO663=4063151136017},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85367000},{AAO676=1145408},{DESCSHORT=Splice box},{DESCLONG=Splice box, degree of protection: IP20, material: Sheet steel, connection method: Splicing, housing size: 1, color: light grey RAL 7035},{MANUTYPEDESC=FOC-FDX20-FR19-SCD12-OM2-PT9},{PREVIEW=../../../_pool_/28/e4/142709_1000_int_04.png},{INTNO=4063151136017},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=21},{BAD982=multi mode},{AAW338=Splice box}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1145408 - FOC-FDX20-FR19-SCD12-OM2-PT9
Bill of material
PHOENIX CONTACT 1145408
MANUID
Product number of the Manufacturer
1145408
DESCSHORT
Short Description
Splice box
DESCLONG
Long Description
Splice box, degree of protection: IP20, material: Sheet steel, connection method: Splicing, housing size: 1, color: light grey RAL 7035
MANUTYPEDESC
Manufacturer Type Description
FOC-FDX20-FR19-SCD12-OM2-PT9
PREVIEW
Preview
INTNO
International product number
4063151136017
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAF016
width
480
mm
BAA020
height
44.450
mm
AAF040
net weight
0.022
kg
BAB577
depth
280
mm
BAD982
Fiber type
multi mode
AAO663
GTIN
4063151136017
AAW338
Manufacturer product designation
Splice box
AAU734
Manufacturer product description
19" splice box, gray, 1 RU, fully pre-assembled ready to splice, for 12x SC duplex OM2
AAO057
Product type
FOC-FDX20-FR19-SCD12-OM2-PT9
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink