您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1146535
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made optical fiber cable
Patch cable fiber-optic
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/06/10/03/1146535.prj},{NB=1146535},{MANUID=1146535},{BAI969=10},{AAP452=2},{AAO663=4063151137946},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85447000},{AAO676=1146535},{DESCSHORT=FO patch cable},{DESCLONG=Multi-mode OM2 duplex jumper, LC-ST, UPC polishing, length 10 m},{MANUTYPEDESC=FOC-LC:PA-ST:PA-OM2:D01/10},{PREVIEW=../../../_pool_/ec/68/141674_1000_int_04.png},{INTNO=4063151137946},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=42},{BAG975=IP20},{AAK322=Breakout},{BAB378=Orange},{AAW338=FO patch cable},{AAU734=Multi-mode OM2 duplex jumper, LC-ST, UPC polishing, length 10 m},{AAO057=FOC-LC:PA-ST:PA-OM2:D01/10},{COO=CN},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1146535 - FOC-LC:PA-ST:PA-OM2:D01/10
Bill of material
PHOENIX CONTACT 1146535
MANUID
Product number of the Manufacturer
1146535
DESCSHORT
Short Description
FO patch cable
DESCLONG
Long Description
Multi-mode OM2 duplex jumper, LC-ST, UPC polishing, length 10 m
MANUTYPEDESC
Manufacturer Type Description
FOC-LC:PA-ST:PA-OM2:D01/10
PREVIEW
Preview
INTNO
International product number
4063151137946
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG975
degree of protection
IP20
AAK322
cable type
Breakout
BAI969
Length
10
m
BAB378
Color of coat
Orange
AAP452
Number of fibers
2
AAO663
GTIN
4063151137946
AAW338
Manufacturer product designation
FO patch cable
AAU734
Manufacturer product description
Multi-mode OM2 duplex jumper, LC-ST, UPC polishing, length 10 m
AAO057
Product type
FOC-LC:PA-ST:PA-OM2:D01/10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink