??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1148535 - SACB-8 8-L-20,0PUR SCO P
Bill of material
PHOENIX CONTACT 1148535
MANUID
Product number of the Manufacturer
1148535
DESCSHORT
Short Description
Sensor/actuator box
DESCLONG
Long Description
Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket, number of positions: 4, status display: Yes; master cable connection: Fixed connection, PUR/PVC, cable length: 20 m, shielding: no
MANUTYPEDESC
Manufacturer Type Description
SACB-8 8-L-20,0PUR SCO P
INTNO
International product number
4063151142230
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAH005
rated voltage
24 V
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
cULus Recognized
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
not relevant
BAA295
Degree of soiling
2
AAB733
Cable length
20 m
AAB734
Cable length can be configured
No
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB901
max. current carrying capacity per I/O signal
2 A
AAB903
max. summation current
12 A
AAP381
Number of channels per slots
2
BAD391
LED display present
Yes
AAC104
Ground cable suitability of the fixed cable version
Yes
BAD574
Potential separation present
No
AAI870
number of poles sensor/actuator slots
4
BAD833
Explosion protection categories for gases
not relevant
BAD834
Explosion protected category for dusts
not relevant
AAC964
min. operating voltage
24 V
AAO663
GTIN
4063151142230
AAW338
Manufacturer product designation
Sensor/actuator box
AAU734
Manufacturer product description
Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket, number of positions: 4, status display: Yes; master cable connection: Fixed connection, PUR/PVC, cable length: 20 m, shielding: no
AAO057
Product type
SACB-8 8-L-20,0PUR SCO P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink