??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1148713 - UM-PRO 108 L23,4CM GY7035 BO
Bill of material
PHOENIX CONTACT 1148713
MANUID
Product number of the Manufacturer
1148713
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Latching with side elements, latching with foot element, Basic profile, color: light grey (7035), profile width (internal): 108 mm, length: 234 mm, depth: 19.8 mm
MANUTYPEDESC
Manufacturer Type Description
UM-PRO 108 L23,4CM GY7035 BO
INTNO
International product number
4063151142612
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39169010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink