??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1149170 - ME-IO 18,8 EB 10U TBUS 1018
Bill of material
PHOENIX CONTACT 1149170
MANUID
Product number of the Manufacturer
1149170
DESCSHORT
Short Description
Mounting base housing
DESCLONG
Long Description
DIN rail housing, Lower housing part with metal foot catch, with vents, width: 18.9 mm, height: 120.6 mm, depth: 82.85 mm, color: yellow (1018), cross connection: DIN rail connector (optional), number of positions cross connector: 5 or 8
MANUTYPEDESC
Manufacturer Type Description
ME-IO 18,8 EB 10U TBUS 1018
PREVIEW
Preview
INTNO
International product number
4063151144036
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
76
BAG975
degree of protection
IP20
BAF016
width
18.900 mm
BAA020
height
120.600 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
yellow
AAF040
net weight
0.033 kg
BAB577
depth
82.850 mm
BAB664
material
Polyamide
AAS577
Power loss output capacity [Ple]
11.800 W
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
AAO663
GTIN
4063151144036
AAW338
Manufacturer product designation
Mounting base housing
AAU734
Manufacturer product description
DIN rail housing, Lower housing part with metal foot catch, with vents, width: 18.9 mm, height: 120.6 mm, depth: 82.85 mm, color: yellow (1018), cross connection: DIN rail connector (optional), number of positions cross connector: 5 or 8
AAO057
Product type
ME-IO 18,8 EB 10U TBUS 1018
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink