??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1149290 - NBC-M12FSY/25,0-94H
Bill of material
PHOENIX CONTACT 1149290
MANUID
Product number of the Manufacturer
1149290
DESCSHORT
Short Description
Hybrid cable
DESCLONG
Long Description
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Socket straight M12 / IP65/IP67, coding: Y, on free cable end, cable length: 25 m, Power with Ethernet (PWE)
MANUTYPEDESC
Manufacturer Type Description
NBC-M12FSY/25,0-94H
PREVIEW
Preview
INTNO
International product number
4063151145187
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAC895
diameter
8.800 mm
AAP798
Application standards
IEC 61076-2-113
BAB392
certificate/approval
cUL Listed, UL Listed
AAT080
Pole number
8
AAC108
Degree of protection (IP), mounted
IP67
BAD656
Without halogens
No
AAC076
Coding (head 1)
Y-coded
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PUR
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M12
AAF583
nominal voltage
48 V
AAC823
Rated value of current
6 A
BAB378
Color of coat
black RAL 9005
AAC029
min. permissible cable outside temperature, when moving
-30 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
70 °C
AAP775
Number of wires
8
AAM076
suitable for cable guide chain
Yes
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Female (socket)
AAS488
Type of plug-in contact (head 2)
Not relevant
AAW074
Conductor cross-section, max.
0.150 mm^2
AAW073
Conductor cross section (AWG), max.
26
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
Yes
AAB762
Length of the preassembled line
25 m
AAW070
Category (capacity)
Ethernet hybrid
AAO663
GTIN
4063151145187
AAW338
Manufacturer product designation
Hybrid cable
AAU734
Manufacturer product description
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Socket straight M12 / IP65/IP67, coding: Y, on free cable end, cable length: 25 m, Power with Ethernet (PWE)
AAO057
Product type
NBC-M12FSY/25,0-94H
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink