??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1149843 - CUC-V14-C1ZNI-S/R4IP10G8
Bill of material
PHOENIX CONTACT 1149843
MANUID
Product number of the Manufacturer
1149843
DESCSHORT
Short Description
RJ45 connector
DESCLONG
Long Description
RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, 10 Gbps, CAT6A (IEC 60512-27-100:2008, TIA-568-C.2:2009), connection method: IDC fast connection, connection cross section: AWG 23- 22, cable outlet: straight
MANUTYPEDESC
Manufacturer Type Description
CUC-V14-C1ZNI-S/R4IP10G8
PREVIEW
Preview
INTNO
International product number
4063151145538
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAF016
width
22.400 mm
BAA020
height
34 mm
AAF726
rated current
1.750 A
AAP798
Application standards
IEC 61076-3-117
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAB392
certificate/approval
cULus Recognized, EAC
BAA018
length
95 mm
BAB577
depth
95 mm
AAT080
Pole number
8
AAB373
Type of interlock
Push pull
AAC207
Material of the contact
Cu/Sn
BAA039
max. operating ambient temperature
70 °C
BAA295
Degree of soiling
2
AAD246
Overvoltage category
I
AAC049
PE connection present
No
AAS458
Conductor connection method
IDC fast connection
AAB515
seal present
No
BAD449
Locking present
No
AAS460
Size of connection thread
not relevant
AAC218
EMC design present
No
AAP372
number of cable inlets
1
AAB224
Arrangement of the cable lead-in
straight
AAC076
Coding (head 1)
without
AAO663
GTIN
4063151145538
AAW338
Manufacturer product designation
RJ45 connector
AAU734
Manufacturer product description
Push-pull ADVANCE connector (version 14), die-cast zinc, with RJ45 connector insert, 8-pos., 10 Gbps, CAT6A (IEC 11801:2017), with IDC fast connection technology, for AWG 23 - 22 1-wire, 7-wire, and 19-wire conductors, for cable diameter of 5.5 mm ... 10 mm
AAO057
Product type
CUC-V14-C1ZNI-S/R4IP10G8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink