您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1149866
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for circular connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/44/02/23/1149866.prj},{NB=1149866},{MANUID=1149866},{AAO663=4063151146146},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=76},{QUANTITYINT=76},{CTN=85366930},{AAO676=1149866},{DESCSHORT=RJ45 PCB connectors},{DESCLONG=RJ45 PCB connectors, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Copper alloy, connection method: Wave soldering contacts},{MANUTYPEDESC=CUC-SP-J1ST-A/R4LB-LED},{PREVIEW=../../../_pool_/9c/78/144971_1000_int_04.png},{INTNO=4063151146146},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAW338=RJ45 PCB connectors}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1149866 - CUC-SP-J1ST-A/R4LB-LED
Bill of material
PHOENIX CONTACT 1149866
MANUID
Product number of the Manufacturer
1149866
DESCSHORT
Short Description
RJ45 PCB connectors
DESCLONG
Long Description
RJ45 PCB connectors, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Copper alloy, connection method: Wave soldering contacts
MANUTYPEDESC
Manufacturer Type Description
CUC-SP-J1ST-A/R4LB-LED
PREVIEW
Preview
INTNO
International product number
4063151146146
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4063151146146
AAW338
Manufacturer product designation
RJ45 PCB connectors
AAU734
Manufacturer product description
RJ45 PCB connectors, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Copper alloy, connection method: Wave soldering contacts
AAO057
Product type
CUC-SP-J1ST-A/R4LB-LED
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
76
QUANTITYINT
Quantity Scale
76
CTN
Customs tariff number
85366930
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink