??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1150-OF
Bill of material
1150-OF
PN
Part Number
1150-OF
DESC
Description
Auto Transformer, 1500VA, 230V to 115V, 115V to 230V
POWER
Power
1500 VA
INPUT
Input
230V or 115V V
OUTPUT
Output
115V or 230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
19 lbs (8.62 kg)
LENGTH
Length
5.25 in. (133.4 mm)
HEIGHT
Height
4.37 in. (111 mm)
WIDTH
Width
5.5 in. (139.7 mm)