??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1150589 - BC 161,6 PLATE KMGY
Bill of material
PHOENIX CONTACT 1150589
MANUID
Product number of the Manufacturer
1150589
DESCSHORT
Short Description
Insertion plate
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Insertion plate, width: 158.3 mm, height: 41.75 mm, depth: 1.5 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
BC 161,6 PLATE KMGY
INTNO
International product number
4063151147815
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink