??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1150674 - PRC 5-CA-F-H07-4-5,0
Bill of material
PHOENIX CONTACT 1150674
MANUID
Product number of the Manufacturer
1150674
DESCSHORT
Short Description
Connecting cable
DESCLONG
Long Description
Assembled installation cable, Range of articles: PRC 35, Connecting cable, housing material: PPE, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, Type of contact: Socket. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
MANUTYPEDESC
Manufacturer Type Description
PRC 5-CA-F-H07-4-5,0
PREVIEW
Preview
INTNO
International product number
4063151147075
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
30 °C
AAC821
Max. operating temperature
60 °C
AAT080
Pole number
5
BAA039
max. operating ambient temperature
60 °C
AAC202
Material of the contact coat
silver-plated
BAA295
Degree of soiling
2
AAC049
PE connection present
No
BAC461
material of housing
PPE
AAC103
screen connection present
No
AAS467
Number of control contacts
5
AAC044
With thread
Yes
AAW079
Connection on the inside
Screw connection
AAW080
Inside connection
Screw connection
AAO663
GTIN
4063151147075
AAW338
Manufacturer product designation
Connecting cable
AAU734
Manufacturer product description
Assembled installation cable, Range of articles: PRC 35, Connecting cable, housing material: PPE, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, Type of contact: Socket. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
AAU731
Manufacturer product family
PRC 35
AAO057
Product type
PRC 5-CA-F-H07-4-5,0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink