??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1158973 - NBC-M8MRD/5,0-93B
Bill of material
PHOENIX CONTACT 1158973
MANUID
Product number of the Manufacturer
1158973
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug angled M8, on free cable end, cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
NBC-M8MRD/5,0-93B
PREVIEW
Preview
INTNO
International product number
4063151166458
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAC895
diameter
6.500 mm
AAP798
Application standards
IEC 61076-2-114
BAB392
certificate/approval
cULus Listed
AAT080
Pole number
4
BAD656
Without halogens
No
AAC076
Coding (head 1)
D-coded
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PVC
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
M8
AAF583
nominal voltage
48 V
AAC823
Rated value of current
4 A
BAB378
Color of coat
green RAL 6018
AAC029
min. permissible cable outside temperature, when moving
-40 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
70 °C
AAB913
max. permissible cable outside temperature, when moving
70 °C
AAP775
Number of wires
4
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
angled
AAW074
Conductor cross-section, max.
0.340 mm^2
AAW073
Conductor cross section (AWG), max.
22
AAW075
Coding
D - data
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
5 m
AAW070
Category (capacity)
PROFINET
BAB262
Thickness of insulation
0.900 mm
AAO663
GTIN
4063151166458
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug angled M8, on free cable end, cable length: 5 m
AAO057
Product type
NBC-M8MRD/5,0-93B
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink