??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1159-50 - Mini equipment carrier
Bill of material
1159-50
CNSORDERNO
Art. No.
1159-50
ENO
E-Number
165372008
BZ
Type
Mini equipment carrier, with 4 swivels, 2 ribs
LOD
Level of Details
INFOTEXT
Infotext
L
Length
60 mm
EO
Installation opening
Ø 20 mm mm
CNSMASSEXACT
Weight
11.8 g
CNSVOLUMEEXACT
Volume
0.118 l
CNSEAN
EAN-Code
4013456536197
ETIM40
ETIM 40
EC001794
INFOLINK
Data Sheet
HTML (Online)