??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
Posital
Description
115W-2RW
Bill of material
OCD-S101B-1213-115W-2RW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 115 mm (4.52") / Solid Shaft Clamping / Standard / OD 11 mm (0.43")
ELECTRICAL_CONNECTION
Cable#Radial 2 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Stainless Steel V4A (1.4404, 316 L) / Stainless steel V4A (1.4404, 316 L)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet