??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1168446 - ME 22,5 UTL H KMGY
Bill of material
PHOENIX CONTACT 1168446
MANUID
Product number of the Manufacturer
1168446
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
DIN rail housing, Housing half shell (left), tall design, width: 22.6 mm, height: 99 mm, depth: 107.3 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
ME 22,5 UTL H KMGY
INTNO
International product number
4063151184865
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink