??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1168500 - ECS-B-122X169-S-UV-V YE
Bill of material
PHOENIX CONTACT 1168500
MANUID
Product number of the Manufacturer
1168500
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
outdoor housings, integrated pressure compensation membrane, Base, width: 164 mm
MANUTYPEDESC
Manufacturer Type Description
ECS-B-122X169-S-UV-V YE
PREVIEW
Preview
INTNO
International product number
4063151186333
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
117
BAF016
width
164 mm
BAA020
height
176 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
BAA351
color
yellow
AAF040
net weight
0.261 kg
BAB577
depth
64 mm
BAB664
material
PC (polycarbonate)
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151186333
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Screw locking vented enclosure of the ECS Family. IP66/67/69 rated when mated with associated faceplate. Color: Yellow (1018), Width: 164 mm, Height: 176 mm, Depth: 64 mm
AAO057
Product type
ECS-B-122X169-S-UV-V YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
84879090
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink