??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1171153 - UM-PRO 72 PROFIL L 3,6CM GY7035
Bill of material
PHOENIX CONTACT 1171153
MANUID
Product number of the Manufacturer
1171153
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Latching with side elements, latching with foot element, Basic profile, color: light grey (7035), profile width (internal): 72 mm, length: 36 mm, depth: 19.8 mm
MANUTYPEDESC
Manufacturer Type Description
UM-PRO 72 PROFIL L 3,6CM GY7035
PREVIEW
Preview
INTNO
International product number
4063151195489
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
36 mm
BAA351
color
light grey
AAF040
net weight
0.018 kg
BAB577
depth
19.800 mm
BAB664
material
Polyamide (PA)
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4063151195489
AAW338
Manufacturer product designation
Profile
AAU734
Manufacturer product description
Press-drawn section housings, Latching with side elements, latching with foot element, Basic profile, color: light grey (7035), profile width (internal): 72 mm, length: 36 mm, depth: 19.8 mm
AAO057
Product type
UM-PRO 72 PROFIL L 3,6CM GY7035
AAY811
URI of the product
http://www.phoenixcontact.com/product/1171153
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39169010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink