??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1173488 - LPWAN GATEWAY ANTENNA LORA
Bill of material
PHOENIX CONTACT 1173488
MANUID
Product number of the Manufacturer
1173488
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Omnidirectional antenna 868  MHz (LoRaWAN® EU wavelength), suitable for the LoRaWAN® gateway (Item No.: 1173487) with holders for wall and mast mounting (Item No.: 1174079 and Item No.: 1174199)
MANUTYPEDESC
Manufacturer Type Description
LPWAN GATEWAY ANTENNA LORA
PREVIEW
Preview
INTNO
International product number
4063151200732
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP67
BAA020
height
547 mm
AAK855
connecting cord present
No
AAF529
frequency range
868 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
3.800 dB
AAF548
type of fixing (wall fastening) available
No
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
No
AAF525
max. ambient temperature during operating phase
75 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAO663
GTIN
4063151200732
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Omnidirectional antenna 868  MHz (LoRaWAN® EU wavelength), suitable for the LoRaWAN® gateway (Item No.: 1173487) with holders for wall and mast mounting (Item No.: 1174079 and Item No.: 1174199)
AAO057
Product type
LPWAN GATEWAY ANTENNA LORA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink