??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1174079 - LPWAN GATEWAY BRACKET ETH
Bill of material
PHOENIX CONTACT 1174079
MANUID
Product number of the Manufacturer
1174079
DESCSHORT
Short Description
Holder
DESCLONG
Long Description
Accessories, antenna holder for LoRaWAN® gateway (Item No.: 1173487), requires basic holder (Item No.: 1174075), enables the LoRaWAN® antenna (Item No.: 1173488) to be attached
MANUTYPEDESC
Manufacturer Type Description
LPWAN GATEWAY BRACKET ETH
PREVIEW
Preview
INTNO
International product number
4063151202125
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
AAK855
connecting cord present
No
AAL709
antenna suitable for indoor use
No
AAF548
type of fixing (wall fastening) available
No
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
No
AAL995
outdoor possible
No
AAO663
GTIN
4063151202125
AAW338
Manufacturer product designation
Holder
AAU734
Manufacturer product description
Accessories, antenna holder for LoRaWAN® gateway (Item No.: 1173487), requires basic holder (Item No.: 1174075), enables the LoRaWAN® antenna (Item No.: 1173488) to be attached
AAO057
Product type
LPWAN GATEWAY BRACKET ETH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
EE
DEEPLINK
Deeplink
Deeplink