??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1175556 - SCX-CLAMP 14X51-127
Bill of material
PHOENIX CONTACT 1175556
MANUID
Product number of the Manufacturer
1175556
DESCSHORT
Short Description
Mast clamp
DESCLONG
Long Description
Mast clamps, 2 pcs, with quick mounting connection for installation on masts with a diameter of 51 ... 127 mm
MANUTYPEDESC
Manufacturer Type Description
SCX-CLAMP 14X51-127
PREVIEW
Preview
INTNO
International product number
4063151205799
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
AAO663
GTIN
4063151205799
AAW338
Manufacturer product designation
Mast clamp
AAU734
Manufacturer product description
Mast clamps, 2 pcs, with quick mounting connection for installation on masts with a diameter of 51 ... 127 mm
AAO057
Product type
SCX-CLAMP 14X51-127
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73072980
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink