??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1183958 - FOC-17P4-17P4-GL01/55
Bill of material
PHOENIX CONTACT 1183958
MANUID
Product number of the Manufacturer
1183958
DESCSHORT
Short Description
Connecting cable
DESCLONG
Long Description
Connecting cable, degree of protection: IP65/IP67, cable length: 55 m
MANUTYPEDESC
Manufacturer Type Description
FOC-17P4-17P4-GL01/55
PREVIEW
Preview
INTNO
International product number
4063151222826
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
57
AAC108
Degree of protection (IP), mounted
AAO663
GTIN
4063151222826
AAW338
Manufacturer product designation
Connecting cable
AAU734
Manufacturer product description
M17 series with preassembled FO plug assembly: 4-pos. plug-plug, multimode fiberglass G62.5/125 µm OM1, with screw connection, length of FO cable: 55 m, IP67 degree of protection after being inserted, fixed installation in cable ducts, underground cable ducts, and cable protection pipes for indoor/outdoor use
AAO057
Product type
FOC-17P4-17P4-GL01/55
AAY811
URI of the product
http://www.phoenixcontact.com/product/1183958
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink