??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1184146 - THERMOMARK GO.K
Bill of material
PHOENIX CONTACT 1184146
MANUID
Product number of the Manufacturer
1184146
DESCSHORT
Short Description
Thermal transfer printer
DESCLONG
Long Description
Thermal transfer printer, weight: 0.667 kg, width: 98 mm, height: 69 mm
MANUTYPEDESC
Manufacturer Type Description
THERMOMARK GO.K
PREVIEW
Preview
INTNO
International product number
4063151223441
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
98 mm
BAA020
height
69 mm
BAB392
certificate/approval
CE
BAB577
depth
230 mm
AAS627
Weight of the individual packaging
142 g
AAS629
Foil weight portion of the individual packaging
112 g
AAS628
Cardboard weight portion of the individual packaging
30 g
AAS630
Polystyrene weight portion of the individual packaging
0 g
BAE877
Resolution of the printed image
203 0173-1#05-AAA524#003
AAZ218
Printing process
thermo transfer
AAF528
interface
USB
AAO663
GTIN
4063151223441
AAW338
Manufacturer product designation
Thermal transfer printer
AAU734
Manufacturer product description
Mobile thermal transfer printer for marking materials in cartridge format. The printer can print materials in continuous format up to a material width of 24 mm.
AAO057
Product type
THERMOMARK GO.K
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84433210
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink