??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1188634 - SCX-CLAMP 14X102-254
Lista materiale
PHOENIX CONTACT 1188634
MANUID
Product number of the Manufacturer
1188634
DESCSHORT
Short Description
Mast clamp
DESCLONG
Long Description
Mast clamps, 2 pcs, with quick mounting connection for installation on masts with a diameter of 102 ... 254 mm
MANUTYPEDESC
Manufacturer Type Description
SCX-CLAMP 14X102-254
PREVIEW
Preview
INTNO
International product number
4063151233716
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4063151233716
AAW338
Manufacturer product designation
Mast clamp
AAU734
Manufacturer product description
Mast clamps, 2 pcs, with quick mounting connection for installation on masts with a diameter of 102 ... 254 mm
AAO057
Product type
SCX-CLAMP 14X102-254
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73072980
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink