??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1190242 - UCT-EMNP (12,5X6) CUS
Bill of material
PHOENIX CONTACT 1190242
MANUID
Product number of the Manufacturer
1190242
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
Snap-in markers, Sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 12.5 x 6 mm
MANUTYPEDESC
Manufacturer Type Description
UCT-EMNP (12,5X6) CUS
PREVIEW
Preview
INTNO
International product number
4063151238933
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAC140
Combustibility class
V0
BAA018
length
6 mm
BAF016
width
12.5 mm
BAA020
height
5.900 mm
BAB577
depth
3.900 mm
AAF040
net weight
0.008 kg
AAZ231
Width label space
12.230 mm
AAZ232
Height label space
5.540 mm
AAH043
type of delivery
mat
BAD656
Without halogens
No
BAB664
material
PC
AAO663
GTIN
4063151238933
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
Snap-in markers, Sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 12.5 x 6 mm
AAO057
Product type
UCT-EMNP (12,5X6) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink