??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1193573 - UM-BASIC 72 L5,50CM KMGY
Bill of material
PHOENIX CONTACT 1193573
MANUID
Product number of the Manufacturer
1193573
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Basic profile, color: light grey (7035), profile width (internal): 72 mm, length: 55 mm, depth: 19.8 mm
MANUTYPEDESC
Manufacturer Type Description
UM-BASIC 72 L5,50CM KMGY
INTNO
International product number
4063151248222
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink