??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1193621 - UM 45-PROFIL 7,60CM
Bill of material
PHOENIX CONTACT 1193621
MANUID
Product number of the Manufacturer
1193621
DESCSHORT
Short Description
Profile
DESCLONG
Long Description
Press-drawn section housings, Basic profile, profile width (internal): 100 mm, profile width (external): 122.6 mm, length: 76 mm, depth: 21.5 mm
MANUTYPEDESC
Manufacturer Type Description
UM 45-PROFIL 7,60CM
PREVIEW
Preview
INTNO
International product number
4063151246365
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
76 mm
BAA020
height
122.600 mm
AAF040
net weight
0.018 kg
BAB577
depth
21.500 mm
BAB664
material
Plastic
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4063151246365
AAW338
Manufacturer product designation
Profile
AAU734
Manufacturer product description
Press-drawn section housings, Basic profile, profile width (internal): 100 mm, profile width (external): 122.6 mm, length: 76 mm, depth: 21.5 mm
AAU731
Manufacturer product family
UM45
AAO057
Product type
UM 45-PROFIL 7,60CM
AAY811
URI of the product
http://www.phoenixcontact.com/product/1193621
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39162000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink