??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1193665 - SACB-8/16-L-35,0PUR SCO P
Bill of material
PHOENIX CONTACT 1193665
MANUID
Product number of the Manufacturer
1193665
DESCSHORT
Short Description
Sensor/actuator box
DESCLONG
Long Description
Sensor/actuator box
MANUTYPEDESC
Manufacturer Type Description
SACB-8/16-L-35,0PUR SCO P
INTNO
International product number
4063151249137
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAH005
rated voltage
24 V
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
not relevant
BAA295
Degree of soiling
not relevant
AAB734
Cable length can be configured
No
AAB228
connection for NPN sensors present
No
AAB901
max. current carrying capacity per I/O signal
2 A
AAB903
max. summation current
12 A
AAP381
Number of channels per slots
2
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
Yes
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
not relevant
BAD834
Explosion protected category for dusts
not relevant
AAC964
min. operating voltage
24 V
AAO663
GTIN
4063151249137
AAW338
Manufacturer product designation
Sensor/actuator box
AAU734
Manufacturer product description
Sensor/actuator box
AAO057
Product type
SACB-8/16-L-35,0PUR SCO P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink