??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1194423 - FL WLAN 4321
Bill of material
PHOENIX CONTACT 1194423
MANUID
Product number of the Manufacturer
1194423
DESCSHORT
Short Description
Wireless set
DESCLONG
Long Description
Pre-configured point-to-point Ethernet bridge for U.S. and Canada with internal antennas for pole mounting. IP67, wireless Ethernet communication up to 300 Mbps, frequency: 5 GHz, 10/100/1000 Mbps RJ45, passive PoE (8 - 30 V DC) powered.
MANUTYPEDESC
Manufacturer Type Description
FL WLAN 4321
PREVIEW
Preview
INTNO
International product number
4063151249519
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAG975
degree of protection
IP67
AAF040
net weight
2.220 kg
AAD216
Transmission rate
10/100/1000 Mbps
AAM480
transmission standard
IEEE 802.11
AAW326
Clientmode
No
AAG592
repeater function present
No
AAW335
Interface
Ethernet
AAO663
GTIN
4063151249519
AAW338
Manufacturer product designation
Wireless set
AAU734
Manufacturer product description
Pre-configured point-to-point Ethernet bridge for U.S. and Canada with internal antennas for pole mounting. IP67, wireless Ethernet communication up to 300 Mbps, frequency: 5 GHz, 10/100/1000 Mbps RJ45, passive PoE (8 - 30 V DC) powered.
AAO057
Product type
FL WLAN 4321
AAY811
URI of the product
http://www.phoenixcontact.com/product/1194423
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink