??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1196942 - ECS-B-64X80-L-UV-V GY
Bill of material
PHOENIX CONTACT 1196942
MANUID
Product number of the Manufacturer
1196942
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
outdoor housings, integrated pressure compensation membrane, Base, width: 86 mm
MANUTYPEDESC
Manufacturer Type Description
ECS-B-64X80-L-UV-V GY
PREVIEW
Preview
INTNO
International product number
4063151255442
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
85
BAF016
width
86 mm
BAA020
height
97 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
BAA351
color
Grey
AAF040
net weight
0.072 kg
BAB577
depth
45 mm
BAB664
material
PC (polycarbonate)
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151255442
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Snap-in locking vented enclosure of the ECS Family. IP66/67/69 rated when mated with associated faceplate. Color: Grey (7042), Width: 97 mm, Height: 86 mm, Depth: 45 mm
AAO057
Product type
ECS-B-64X80-L-UV-V GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
84879090
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink