??
Catalog navigation
Descarga de modelos CAD
Selección de modelo CAD
Productos disponibles: 118
HELP_VARIABLE
Company
Eaton eCAD
Description
12 - Reel for contactor
Bill of material
208255
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
MANUTYPEDESC
Manufacturer Type Description
PREVIEW
Preview
DATA_SHEET
Data sheet
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
PRODSTAT
Product status
Master2016
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
V
AAP798
Application standards
AAO057
Product type
AAO663
GTIN
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
BAC050
Type of actuation
AAD931
customs tariff number (TARIC)
BAA303
Power loss, static, current-independent [Pls]
W
BAB392
certificate/approval
CE
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
CTN
Customs tariff number
COO
Country of origin
RO
WEIGHT
LENGTH
WIDTH
DEPTH