??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Aircomp
Description
12 shut-off slow start combination - SVAV 1/2" 052
Bill of material
0522800005
CODE
Code
REF
Reference
V
Version
Q
Flow rate (P1=6,30 bar DP= 1 bar)
1570 Nl/min
QS
Exhaust Flow rate (p1=10 bar DP= 1 bar)
1000 Nl/min
C
IN-OUT Connections
G1/2” Pollici
CC
exhaust port
G1/4" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
TT
Voltage
T
Working temperature
-5 / +50 °C
CP
Max Torque
60 Nm
P
Weight
Kg