??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Special Springs
Description
120 Linkable - regulation manifold
Bill of material
39cr120an
CODE
-
A
200 mm
VERSION
Linkable
SYSTEM
MAXFLOW
120 l/min
W
37 kg
B
155 mm
D
129 mm
F
Ø
150.0 mm
J
12.5 mm
K
25 mm