??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200101 - CRIMPFOX 4 IN 1
Bill of material
PHOENIX CONTACT 1200101
MANUID
Product number of the Manufacturer
1200101
DESCSHORT
Short Description
Multi-function tool
DESCLONG
Long Description
Multi-function tool, type of contact: Ferrules, min. cross section: 0.5 mm², max. cross section: 2.5 mm², compression: Indent crimp
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX 4 IN 1
PREVIEW
Preview
INTNO
International product number
4055626042381
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
180 mm
BAC673
Max. cross section of line
2.500 mm^2
BAC736
Min. cross section of line
0.500 mm^2
BAD875
Net weight
240 g
AAG666
grip casing
plastic sleeve
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
No
AAG799
positioner present
No
AAO663
GTIN
4055626042381
AAW338
Manufacturer product designation
Multi-function tool
AAU734
Manufacturer product description
Tool for processing ferrules according to DIN 46228-4, 0.5 mm² to 2.5 mm², equipped with pressure lock, magazine, cutting, stripping, twisting, and crimping unit.
AAO057
Product type
CRIMPFOX 4 IN 1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink