??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200102 - CRIMPFOX 4 IN 1 SET
Bill of material
PHOENIX CONTACT 1200102
MANUID
Product number of the Manufacturer
1200102
DESCSHORT
Short Description
Toolbox
DESCLONG
Long Description
Toolbox, type of contact: Ferrules, min. cross section: 0.5 mm², max. cross section: 2.5 mm², compression: Indent crimp
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX 4 IN 1 SET
PREVIEW
Preview
INTNO
International product number
4055626042398
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
180 mm
BAC673
Max. cross section of line
2.500 mm^2
BAC736
Min. cross section of line
0.500 mm^2
BAD875
Net weight
600 g
AAG666
grip casing
plastic sleeve
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
No
AAG799
positioner present
No
AAO663
GTIN
4055626042398
AAW338
Manufacturer product designation
Toolbox
AAU734
Manufacturer product description
Tool for processing ferrules according to DIN 46228-4, 0.5 mm² to 2.5 mm², equipped with pressure lock, cutting, stripping, twisting, and crimping unit, with three magazines including a strip each of ferrules from 0.5 mm² ... 2.5 mm², packaged in a robust plastic case
AAO057
Product type
CRIMPFOX 4 IN 1 SET
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink