??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200103 - CRIMPFOX 4 IN 1/MAG
Bill of material
PHOENIX CONTACT 1200103
MANUID
Product number of the Manufacturer
1200103
DESCSHORT
Short Description
Magazine
DESCLONG
Long Description
Magazine
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX 4 IN 1/MAG
PREVIEW
Preview
INTNO
International product number
4055626043005
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF281
Use for product
Ferrule magazine for CRIMPFOX 4 IN 1, for ferrules with insulating collars from 0.5 mm² ... 2.5 mm², with a length of 8 mm
AAO663
GTIN
4055626043005
AAW338
Manufacturer product designation
Magazine
AAU734
Manufacturer product description
Ferrule magazine for CRIMPFOX 4 IN 1, for ferrules with insulating collars from 0.5 mm² ... 2.5 mm², with a length of 8 mm
AAO057
Product type
CRIMPFOX 4 IN 1/MAG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink