??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200284 - WIREFOX FC/SB
Bill of material
PHOENIX CONTACT 1200284
MANUID
Product number of the Manufacturer
1200284
DESCSHORT
Short Description
Replacement knife for stripping tool
DESCLONG
Long Description
Replacement knife for stripping tool
MANUTYPEDESC
Manufacturer Type Description
WIREFOX FC/SB
PREVIEW
Preview
INTNO
International product number
4055626367514
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAF016
width
5.500 mm
BAB264
Thickness
4.500 mm
BAA018
length
12 mm
AAG647
shape of blade
knife cassette
AAL291
snap-off knife blades present
No
AAO663
GTIN
4055626367514
AAW338
Manufacturer product designation
Replacement knife for stripping tool
AAU734
Manufacturer product description
Spare knife
AAO057
Product type
WIREFOX FC/SB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82089000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink