??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200291 - CUTFOX 50 STEEL/SB
Bill of material
PHOENIX CONTACT 1200291
MANUID
Product number of the Manufacturer
1200291
DESCSHORT
Short Description
Spare knife
DESCLONG
Long Description
Spare knife, min. cross section: 50 mm², max. cross section: 500 mm², black
MANUTYPEDESC
Manufacturer Type Description
CUTFOX 50 STEEL/SB
PREVIEW
Preview
INTNO
International product number
4055626405667
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF281
Use for product
Replacement blade, for CUTFOX 50 STEEL, for copper and aluminum up to 50 mm Ø, for steel-armored CU/AL cables, for flexible steel cables up to 12 mm in diameter
AAO663
GTIN
4055626405667
AAW338
Manufacturer product designation
Spare knife
AAU734
Manufacturer product description
Replacement blade, for CUTFOX 50 STEEL, for copper and aluminum up to 50 mm Ø, for steel-armored CU/AL cables, for flexible steel cables up to 12 mm in diameter
AAO057
Product type
CUTFOX 50 STEEL/SB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82089000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink