??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200302 - SF-BIT-HEX 4-89 S
Bill of material
PHOENIX CONTACT 1200302
MANUID
Product number of the Manufacturer
1200302
DESCSHORT
Short Description
Screw insert
DESCLONG
Long Description
Screwdriver, silver
MANUTYPEDESC
Manufacturer Type Description
SF-BIT-HEX 4-89 S
PREVIEW
Preview
INTNO
International product number
4055626444666
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
AAO663
GTIN
4055626444666
AAW338
Manufacturer product designation
Screw insert
AAU734
Manufacturer product description
Screw bit, hexagon, E6.3-1/4" drive, size: Hex 4 x 89 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1173
AAO057
Product type
SF-BIT-HEX 4-89 S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
82079030
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink