??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201853 - CRIMPFOX ZA 2
Bill of material
PHOENIX CONTACT 1201853
MANUID
Product number of the Manufacturer
1201853
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, min. cross section: 0.5 mm², max. cross section: 6 mm², compression: Square crimp, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX ZA 2
PREVIEW
Preview
INTNO
International product number
4017918017552
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAA018
length
195 mm
BAC673
Max. cross section of line
6 mm^2
BAC736
Min. cross section of line
0.500 mm^2
BAD875
Net weight
261 g
AAG796
function type
single
AAG800
crimping lock present
No
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
simple
AAG798
plastic collar present
No
AAG799
positioner present
No
AAO663
GTIN
4017918017552
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping pliers, for ferrules in accordance with DIN 46228-1: 1992-08 and DIN 46228-4: 1990-09
AAO057
Product type
CRIMPFOX ZA 2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink