??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1202-29 - Conc. const. wall and ceil. trans. 30°
Bill of material
1202-29
CNSORDERNO
Art. No.
1202-29
BZ
Type
Conc. const. wall and ceil. trans. 30°, for M32 conduit, with plaster skin, 2-part, 80 x 41 x 83 mm
LOD
Level of Details
L
Length
80 mm
B
Width
41 mm
H
Height
83 mm
R
DIN EN conduit Ø
32 mm
AT
Number of parts
2
SF
Visible area Ø
35 mm
CNSMASSEXACT
Individual net weight
25.000 g
CNSVOLUMEEXACT
Single volume
0.266 l
CNSEAN
EAN-Code
4013456350212
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
fehlt
ETIM40
ETIM 40
EC001796