??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1202085 - SZ SORTI 1
Bill of material
PHOENIX CONTACT 1202085
MANUID
Product number of the Manufacturer
1202085
DESCSHORT
Short Description
Tool set
DESCLONG
Long Description
Tool set
MANUTYPEDESC
Manufacturer Type Description
SZ SORTI 1
PREVIEW
Preview
INTNO
International product number
4017918017705
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAI349
number of blind nut inserts
0
AAL690
heating- + sanitary mechanic set present
No
AAL494
e-mechanic set present
No
AAI278
number of cable cutters
0
AAI286
number of crosshead screwdrivers (PH)
0
AAI287
number of crosshead screwdrivers (PZ)
0
AAI257
number of files
0
AAI299
number of finishing tools glass fiber cable
0
AAI260
number of fork spanners
0
AAI259
number of guiding drills
0
AAI327
number of hole edge core drills
0
AAI298
number of hole saws
0
AAI268
number of hot air guns
0
AAI272
number of HSS spiral drills
0
AAL333
number of measuring devices
0
AAI351
number of open-end spanners
0
AAI328
number of ring spanners
0
AAI367
number of screwdrivers (hexalobular)
0
AAI341
number of slotted screwdrivers
4
AAI350
number of socket spanners
0
AAI359
number of step drills
0
AAI354
number of stone drills
0
AAI283
number of tools for coaxial cable
0
AAI271
number of wood borers
0
BAG237
Packaging
Cardboard packaging
AAI592
total number of tools
4
AAO663
GTIN
4017918017705
AAW338
Manufacturer product designation
Tool set
AAU734
Manufacturer product description
Screwdriver range, consisting of the small screwdrivers: SZS 0,4 x 2.5, SZS 0.6 x 2.5, SZS 0.6 x 3.5, SZG 0.6 x 3.5
AAO057
Product type
SZ SORTI 1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82054000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink